??
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
VDM28-15-L-IO/110/115b/122 - Distance Sensors
Bill of material
VDM28-15-L-IO/110/115b/122
Product Picture
MANUID
VDM28-15-L-IO/110/115b/122
Short Description
Distance sensor VDM28-15-L-IO/110/115b/122
EAN
4050143043200
Manufacturer Type Description
VDM28-15-L-IO/110/115b/122
max. measuring range -length
15000 mm
min. measuring range - length
200 mm
Max. output current
100 mA
min. ambient temperature
-30 °C
Type of light
Laser diode, red light
Voltage type
DC
Width of sensor
25.8 mm
Material of the optical surface
Plastic
Design of control output
NPN
Housing construction form
Block
max. ambient temperature
50.00 °C
Laser protection class
Class 2
Housing material
Plastic
Length of sensor
54.6 mm
Height of sensor
88 mm
Switch frequency
50.000 Hz
Design of electrical connection
Connector M12
Number of content units per order unit
1
Country of origin
VN
WEIGHT
0.170
LENGTH
0.168
WIDTH
0.156
DEPTH
0.048
Customs tariff number
9015 1000 000 [DE]
Data Sheet
Data Sheet
Deeplink
Deeplink
Previews
3D
Размер
2D
Сваляне на CAD модели