??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
VDM18-300/32/105/122 - Distance Sensors
Bill of material
VDM18-300/32/105/122
Product Picture
MANUID
VDM18-300/32/105/122
Short Description
Distance sensor VDM18-300/32/105/122
EAN
4050143020652
Manufacturer Type Description
VDM18-300/32/105/122
max. measuring range -length
300 mm
min. measuring range - length
80 mm
Max. output current
100 mA
min. ambient temperature
-10 °C
Type of light
Red light, non-polarized
Voltage type
DC
Width of sensor
17 mm
Material of the optical surface
Plastic
Design of control output
PNP
max. ambient temperature
60.00 °C
Laser protection class
Class 2
Housing material
Plastic
Length of sensor
50 mm
Height of sensor
50 mm
Switch frequency
1000.000 Hz
Design of electrical connection
Connector M12
Number of content units per order unit
1
Country of origin
DE
WEIGHT
0.200
LENGTH
0.168
WIDTH
0.233
DEPTH
0.063
Customs tariff number
9015 1000 000 [DE]
Data Sheet
Data Sheet
Deeplink
Deeplink
Previews
3D
Dimension
2D
Download CAD models