??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
VDM100-300-P/G2 - Distance Sensors
Bill of material
VDM100-300-P/G2
Product Picture
MANUID
VDM100-300-P/G2
Short Description
Distance sensor VDM100-300-P/G2
EAN
4050143039043
Manufacturer Type Description
VDM100-300-P/G2
max. measuring range -length
300000 mm
min. measuring range - length
300 mm
Max. output current
200 mA
min. ambient temperature
-10 °C
Type of light
Laser diode, red light
Voltage type
DC
Width of sensor
140 mm
Material of the optical surface
Plastic
Design of control output
PNP/PNP
Housing construction form
Block
max. ambient temperature
50.00 °C
Laser protection class
Class 1
Housing material
Plastic
Length of sensor
170 mm
Height of sensor
100 mm
Design of electrical connection
Connector M12
Number of content units per order unit
1
Country of origin
DE
WEIGHT
0.910
LENGTH
0.182
WIDTH
0.202
DEPTH
0.119
Customs tariff number
9015 1000 000 [DE]
Data Sheet
Data Sheet
Deeplink
Deeplink
Previews
3D
Dimension
2D
Download CAD models