??
Catalog navigation
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
Elesa+Ganter
Description
VC.309 - Latch-type knobs
Bill of material
Latch-type knobs VC.309/40-UD
Code
Description
D
40 mm
h
25 mm
d1
29 mm
l +0.5/-0.5
18 mm
l1
20 mm
l2
11 mm
l3
10 mm
H
48 mm
Weight
g
Product details
Product details
Previews
3D
Dimension
2D
Download CAD models