??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
V31-GM-Q4 - Field Connectors
Bill of material
V31-GM-Q4
Product Picture
MANUID
V31-GM-Q4
Short Description
Female connector, field-attachable V31-GM-Q4
EAN
4050143042692
Manufacturer Type Description
V31-GM-Q4
min. ambient temperature
-25 °C
Degree of soiling
3
Contact design
Pole number
4
Material of the contact coat
Nickel/gold
Material of the contact
Bronze
max. ambient temperature
80.00 °C
Design of electrical connection
Connector M8
Number of content units per order unit
1
Country of origin
DE
WEIGHT
0.010
LENGTH
0.066
WIDTH
0.005
DEPTH
0.005
Customs tariff number
8544 4290 900 [DE]
Data Sheet
Data Sheet
Deeplink
Deeplink
Previews
3D
Dimension
2D
Download CAD models