您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
V15B-G-ABG-PG9
Pepperl+Fuchs
Connectivity
Field Connectors
Powered by
CAD模型選擇
{pepperl_fuchs/connectivity/field20connectors/v15b-g-abg-pg9.prj},{NB=V15B-G-ABG-PG9},{MANUID=V15B-G-ABG-PG9},{BAA038006=-40},{BAA295006=3},{AAT080001=5},{BAA039006=85.00},{NOCUPEROU=1},{VOLUME=0.000},{WEIGHT=0.050},{LENGTH=0.036},{WIDTH=0.139},{DEPTH=0.020},{PRODUCT_PICTURE=../../../_pool_/7d/86/d404912c_int.png},{DESCSHORT=Female connector, field-attachable V15B-G-ABG-PG9},{EAN=4050143025763},{MANUTYPEDESC=V15B-G-ABG-PG9},{AAB754006=},{AAC202007=Au},{AAC207006=Brass},{BAD831010=Connector M12},{COO=DE},{CTC=8536 6990 990 [DE]},{DATA_SHEET=Data Sheet},{DEEPLINK=Deeplink},{ORDERUNIT=One},{CONTENTUNIT=One},{DEEPLINK_ENG=http://www.pepperl-fuchs.com/cgi-bin/db/doci.pl?ShowProductDocByPartNo=208870&LanId=ENG}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
V15B-G-ABG-PG9 - Field Connectors
Bill of material
V15B-G-ABG-PG9
Product Picture
MANUID
V15B-G-ABG-PG9
Short Description
Female connector, field-attachable V15B-G-ABG-PG9
EAN
4050143025763
Manufacturer Type Description
V15B-G-ABG-PG9
min. ambient temperature
-40
°C
Degree of soiling
3
Contact design
Pole number
5
Material of the contact coat
Au
Material of the contact
Brass
max. ambient temperature
85.00
°C
Design of electrical connection
Connector M12
Number of content units per order unit
1
Country of origin
DE
WEIGHT
0.050
LENGTH
0.036
WIDTH
0.139
DEPTH
0.020
Customs tariff number
8536 6990 990 [DE]
Data Sheet
Data Sheet
Deeplink
Deeplink
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型