??
Catalog navigation
Селекция на CAD модел
Налични продукти: 3
HELP_VARIABLE
Company
NBK (Nabeya Bi-tech Kaisha)
Description
UTMS - Stainless Steel Cabinet Pull
Bill of material
UTMS-28-250
Catalog Number
Length Of Thread
20 mm
Diameter A
28 mm
Length L1
mm
Length L
mm
Thread
M10
Height H
90 mm
Height h
62 mm
Diameter D
32 mm
Load
1000 N
Mass
g
Previews
3D
Размер
2D
Сваляне на CAD модели