??
Catalog navigation
CAD model selection
Selectable products: 18
HELP_VARIABLE
Company
NBK (Nabeya Bi-tech Kaisha)
Description
UPAC - Aluminium Pull
Bill of material
UPAC-12-100-BK
Catalog No.
Dimension A
12 mm
Dimension L1
mm
Dimension a
9 mm
Dimension A1
12.5 mm
Dimension D
12.5 mm
Dimension H
40 mm
Dimension h
31 mm
Dimension L
mm
Dimension L2
mm
Length Lm
10.5 mm
Length Lc
5.5 mm
Load
1000 N
Mass
g
Previews
3D
Dimension
2D
Download CAD models