??
Catalog navigation
Výběr CAD modelu
Available products: 2
HELP_VARIABLE
Company
Rittal
Description
Universal console - TP
Bill of material
2694.500_(2)
Part number
DETAIL
PDF Catalog
PDF Catalog
Designation 1
Universal consoles TP
Designation 2
Width
600 mm
Height
1300 mm
Bottom depth
500 mm
Top depth
417.5 mm
Mounting plate width
499 mm
Mounting plate height
1196 mm
Weight
kg
CNSECLASS51
27-18-05-03
CNSECLASS70
27-18-05-04
CNSECLASS80
27-18-05-04
CNSETIM40
EC000784
Previews
3D
Dimenze
2D
Stáhnout CAD model