??
Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Kabelschlepp
Description
Uniflex Advanced Tubes 1555 - Uniflex Advanced Tubes Series
Bill of material
UAT1555.080.75-100-499.5 UMB/UMB
Article number
UAT1555.080.75-100-499.5 UMB/UMB
Series
UAT1555
Model
Installation variants
Inner link width
mm
Outer link width
87 mm
Inner height
20 mm
Outer link height
68 mm
Chain length
499.5 mm
Bending radii
mm
Travel length
mm
Enter value for LS
Travel length
mm
cm
inch
ft
Fixed point offset
mm
Enter value for LV
Fixed point offset
mm
cm
inch
ft
Position moving point
mm
Enter value for ESP
Position moving point
mm
cm
inch
ft
Fixed point connector
UMB
Driver connector
UMB
Strain relief
Connection height
268 mm
Pitch
55.5 mm
Info PDF
PDF Catalog
Website
HTML
Previews
3D
Dimenze
2D
Stáhnout CAD model