??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Kabelschlepp
Description
UNIFLEX Advanced 1775 - UNIFLEX Advanced Series
Bill of material
1775.020.100.90-465 FU/MU
Article number
1775.020.100.90-465 FU/MU
Series
UNIFLEX Advanced 1775
Model
Installation variants
Inner height
56 mm
Outer link height
77 mm
Inner link width
mm
Outer link width
126 mm
Chain length
465.0 mm
Bending radii
mm
Travel length
mm
Enter value for LS
Travel length
mm
cm
inch
ft
Fixed point offset
mm
Enter value for LV
Fixed point offset
mm
cm
inch
ft
Einspeisung
mm
Enter value for ESP
Einspeisung
mm
cm
inch
ft
Fixed point connector
Universal mounting bracket
Driver connector
Universal mounting bracket
Strain relief, fixed end
Strain relief, moving end
Connection height
257 mm
Pitch
77.5 mm
Module designation
-
Ultra abrasion proof
Chain height with glide shoes
0.00 mm
Info PDF
PDF Catalog
Website
HTML
Previews
3D
Dimension
2D
Download CAD models