??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Kabelschlepp
Description
UNIFLEX Advanced 1320 - UNIFLEX Advanced Series
Bill of material
1320.020.15.28-192 FA/MA
Article number
1320.020.15.28-192 FA/MA
Series
UNIFLEX Advanced 1320
Model
Installation variants
Inner link width
mm
Outer link width
27 mm
Inner height
20 mm
Outer link height
25.5 mm
Chain length
192 mm
Bending radii
mm
Travel length
mm
Enter value for LS
Travel length
mm
cm
inch
ft
Fixed point offset
mm
Enter value for LV
Fixed point offset
mm
cm
inch
ft
Position moving point
mm
Enter value for ESP
Position moving point
mm
cm
inch
ft
Fixed point connector
Driver connector
Strain relief, fixed end
Strain relief, moving end
Connection height
81.5 mm
Pitch
32 mm
Number of RKR members to be used
0
Info PDF
PDF Catalog
Website
HTML
Previews
3D
Dimension
2D
Download CAD models