??
Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
Kabelschlepp
Description
UNIFLEX Advanced 1250 - UNIFLEX Advanced Series
Bill of material
1250.020.30.28-175 FA/MA
Article number
1250.020.30.28-175 FA/MA
Series
UNIFLEX Advanced 1250
Model
Installation variants
Inner link width
mm
Outer link width
40 mm
Inner height
17.5 mm
Outer link height
23 mm
Chain length
175 mm
Bending radii
mm
Travel length
mm
Enter value for LS
Travel length
mm
cm
inch
ft
Fixed point offset
mm
Enter value for LV
Fixed point offset
mm
cm
inch
ft
Feed point
mm
Enter value for ESP
Feed point
mm
cm
inch
ft
Fixed point connector
Driver connector
Connection height
79
Pitch
25 mm
Number of RKR members to be used
0
Info PDF
PDF Catalog
Website
HTML
Previews
3D
尺寸
2D
下載CAD模型