??
Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
Misumi
Description
ULPA - ULPA Filter Units
Bill of material
ULPAS100-2.5
Part No.
ULPAS100-2.5
Type Selection
ULPA
Single-phase Power Supply
V
Air Volume
m^3/min
A External Dimension
400 mm
B External Dimension
400 mm
H Cover Height
165 mm
G Cover Height
50 mm
No. of Cover Mounting Bolt (Upper Cover Mounting Pitch)
4
J Upper Cover Mounting Pitch
383 mm
K1 Upper Cover Mounting Pitch
80 mm
K2 Upper Cover Mounting Pitch
240 mm
K3 Upper Cover Mounting Pitch
0 mm
W Bottom Blower Outlet Size
360 mm
V Bottom Blower Outlet Size
370 mm
No. of Tapped Holes (Bottom Side Mounting Pitch)
4
P Bottom Side Mounting Pitch
383 mm
Q Bottom Side Mounting Pitch
80 mm
S Bottom Side Mounting Pitch
240 mm
Y Bottom Side Mounting Pitch
0 mm
Previews
3D
2D
Pobierz modele CAD