??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
NBK (Nabeya Bi-tech Kaisha)
Description
UKF-A - Aluminum Pull
Bill of material
UKF-25-162-BK-A
Catalog Number
Width A
25 mm
Width A1
28 mm
Length L
162 mm
Length B
19 mm
Length D
38 mm
Height H1
55 mm
Height h1
36 mm
Length L1
128 mm
Length L2
12 mm
Length Of Thread Lf1
12 mm
Thread M
M8
Previews
3D
Dimension
2D
Download CAD models