??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
NBK (Nabeya Bi-tech Kaisha)
Description
UIFS - Stainless Steel Cabinet Pull
Bill of material
UIFS-22-120
Catalog Number
UIFS-22-120
Width A
22.5 mm
Length L1
120 mm
Length L
147 mm
Thread
M6
Length Of Thread
10 mm
Height H
43 mm
Height h
35 mm
Load
1000 N
Mass
260 g
Previews
3D
Dimension
2D
Download CAD models