??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
UGB-18GM50-255-2E3-M1 - Double sheet sensors
Bill of material
UGB-18GM50-255-2E3-M1
Product Picture
MANUID
UGB-18GM50-255-2E3-M1
Short Description
Splice sensor UGB-18GM50-255-2E3-M1
EAN
4050143026562
Manufacturer Type Description
UGB-18GM50-255-2E3-M1
max. measuring range -length
60 mm
Open circuit current
60 mA
min. ambient temperature
0 °C
Voltage type
Material of the cable mantle
Polyvinyl chloride
Diameter of sensor
18 mm
Housing construction form
cylinder, thread
max. ambient temperature
60.00 °C
Housing material
Length of sensor
53 mm
Number of content units per order unit
1
Country of origin
DE
WEIGHT
0.220
LENGTH
0.128
WIDTH
0.212
DEPTH
0.048
Customs tariff number
8536 5019 900 [DE]
Data Sheet
Data Sheet
Deeplink
Deeplink
Previews
3D
Dimension
2D
Download CAD models