??
카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
UDC-18GMA-400-3E1-Y231302 - Double sheet sensors
Bill of material
UDC-18GMA-400-3E1-Y231302
Product Picture
MANUID
UDC-18GMA-400-3E1-Y231302
Short Description
Double sheet sensor UDC-18GMA-400-3E1-Y231302
EAN
4050143152384
Manufacturer Type Description
UDC-18GMA-400-3E1-Y231302
max. measuring range -length
60 mm
Open circuit current
80 mA
min. ambient temperature
0 °C
Voltage type
DC
Material of the cable mantle
Polyvinyl chloride
Width of sensor
36 mm
Diameter of sensor
18 mm
Housing construction form
cylinder, thread
max. ambient temperature
60.00 °C
Housing material
Length of sensor
74 mm
Height of sensor
86 mm
Number of content units per order unit
1
Country of origin
DE
WEIGHT
0.290
LENGTH
0.217
WIDTH
0.164
DEPTH
0.068
Customs tariff number
8536 5019 900 [DE]
Data Sheet
Data Sheet
Deeplink
Deeplink
미리보기
3D
치수도
2D
CAD모델 다운로드