??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
UDC-18GM50-400-3E1 - Double sheet sensors
Bill of material
UDC-18GM50-400-3E1
Product Picture
MANUID
UDC-18GM50-400-3E1
Short Description
Double sheet sensor UDC-18GM50-400-3E1
EAN
4050143018765
Manufacturer Type Description
UDC-18GM50-400-3E1
max. measuring range -length
60 mm
Open circuit current
50 mA
min. ambient temperature
0 °C
Voltage type
DC
Material of the cable mantle
Polyvinyl chloride
Diameter of sensor
18 mm
Housing construction form
cylinder, thread
max. ambient temperature
60.00 °C
Housing material
Length of sensor
50 mm
Number of content units per order unit
1
Country of origin
DE
WEIGHT
0.200
LENGTH
0.210
WIDTH
0.125
DEPTH
0.045
Customs tariff number
8536 5019 900 [DE]
Data Sheet
Data Sheet
Deeplink
Deeplink
Previews
3D
Dimension
2D
Download CAD models