??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
UDB-18GS-2E3-0,2M-V15 - Double sheet sensors
Bill of material
UDB-18GS-2E3-0,2M-V15
Product Picture
MANUID
UDB-18GS-2E3-0,2M-V15
Short Description
Double sheet sensor UDB-18GS-2E3-0,2M-V15
EAN
4050143502189
Manufacturer Type Description
UDB-18GS-2E3-0,2M-V15
max. measuring range -length
60 mm
Open circuit current
40 mA
min. ambient temperature
0 °C
Voltage type
Housing construction form
cylinder, thread
max. ambient temperature
60.00 °C
Housing material
Polyamide
Number of content units per order unit
1
Country of origin
DE
WEIGHT
0.160
LENGTH
0.210
WIDTH
0.125
DEPTH
0.040
Customs tariff number
8536 5019 900 [DE]
Data Sheet
Data Sheet
Deeplink
Deeplink
Previews
3D
Dimension
2D
Download CAD models