??
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
UC800-F77S-IU-IO-V31 - Diffuse and Retroreflective Mode Sensors
Bill of material
UC800-F77S-IU-IO-V31
Product Picture
MANUID
UC800-F77S-IU-IO-V31
Short Description
Ultrasonic sensor UC800-F77S-IU-IO-V31
EAN
4050143043187
Manufacturer Type Description
UC800-F77S-IU-IO-V31
max. measuring range -length
800 mm
Open circuit current
50 mA
Material of the active surface
Plastic
Voltage type
DC
Width of sensor
21 mm
Housing construction form
Block
Housing material
Polycarbonate
Length of sensor
23 mm
Height of sensor
31 mm
Number of content units per order unit
1
Country of origin
SG
WEIGHT
0.030
LENGTH
0.115
WIDTH
0.057
DEPTH
0.029
Customs tariff number
8536 5019 900 [DE]
Data Sheet
Data Sheet
Deeplink
Deeplink
Previews
3D
Размер
2D
Сваляне на CAD модели