??
Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
UC6000-30GM70S-IE2R2-V15 - Diffuse and Retroreflective Mode Sensors
Bill of material
UC6000-30GM70S-IE2R2-V15
Product Picture
MANUID
UC6000-30GM70S-IE2R2-V15
Short Description
Ultrasonic sensor UC6000-30GM70S-IE2R2-V15
EAN
4050143036455
Manufacturer Type Description
UC6000-30GM70S-IE2R2-V15
max. measuring range -length
6000 mm
Open circuit current
50 mA
min. ambient temperature
-25 °C
Material of the active surface
Plastic
Voltage type
DC
Diameter of sensor
30 mm
Housing construction form
cylinder, thread
max. ambient temperature
70.00 °C
Housing material
Length of sensor
143.5 mm
Switch frequency
1.000 Hz
Number of content units per order unit
1
Country of origin
SG
WEIGHT
0.400
LENGTH
0.172
WIDTH
0.083
DEPTH
0.081
Customs tariff number
8536 5019 900 [DE]
Data Sheet
Data Sheet
Deeplink
Deeplink
预览
3D
尺寸标注
2D
下载CAD模型