??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
UC6000-30GM-E6R2-V15 - Diffuse and Retroreflective Mode Sensors
Bill of material
UC6000-30GM-E6R2-V15
Product Picture
MANUID
UC6000-30GM-E6R2-V15
Short Description
Ultrasonic sensor UC6000-30GM-E6R2-V15
EAN
4050143000203
Manufacturer Type Description
UC6000-30GM-E6R2-V15
max. measuring range -length
6000 mm
Open circuit current
50 mA
min. ambient temperature
-25 °C
Material of the active surface
Plastic
Voltage type
DC
Diameter of sensor
73 mm
Housing construction form
cylinder, thread
max. ambient temperature
70.00 °C
Housing material
Polyester
Length of sensor
112 mm
Switch frequency
0.500 Hz
Number of content units per order unit
1
Country of origin
SG
WEIGHT
0.350
LENGTH
0.221
WIDTH
0.111
DEPTH
0.055
Customs tariff number
8536 5019 900 [DE]
Data Sheet
Data Sheet
Deeplink
Deeplink
Previews
3D
Dimension
2D
Download CAD models