??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
UC500-D1-3K-V7 - Diffuse and Retroreflective Mode Sensors
Bill of material
UC500-D1-3K-V7
Product Picture
MANUID
UC500-D1-3K-V7
Short Description
Ultrasonic sensor UC500-D1-3K-V7
EAN
4050143027064
Manufacturer Type Description
UC500-D1-3K-V7
max. measuring range -length
550 mm
Open circuit current
30 mA
min. ambient temperature
-20 °C
Material of the active surface
Plastic
Voltage type
AC/DC
Diameter of sensor
75 mm
Housing construction form
Special construction
max. ambient temperature
60.00 °C
Housing material
Polyester
Length of sensor
107 mm
Height of sensor
106 mm
Number of content units per order unit
1
Country of origin
SG
WEIGHT
0.830
LENGTH
0.147
WIDTH
0.145
DEPTH
0.105
Customs tariff number
8536 5080 900 [DE]
Data Sheet
Data Sheet
Deeplink
Deeplink
Previews
3D
Dimension
2D
Download CAD models