??
Catalog navigation
Выбор CAD модели
Доступные продукты: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
UC500-30GM-IUR2-V15 - Diffuse and Retroreflective Mode Sensors
Bill of material
UC500-30GM-IUR2-V15
Product Picture
MANUID
UC500-30GM-IUR2-V15
Short Description
Ultrasonic sensor UC500-30GM-IUR2-V15
EAN
4050143000272
Manufacturer Type Description
UC500-30GM-IUR2-V15
max. measuring range -length
500 mm
min. ambient temperature
-25 °C
Material of the active surface
Plastic
Voltage type
DC
Diameter of sensor
30 mm
Housing construction form
cylinder, thread
max. ambient temperature
70.00 °C
Housing material
Polyester
Length of sensor
114 mm
Number of content units per order unit
1
Country of origin
SG
WEIGHT
0.230
LENGTH
0.165
WIDTH
0.045
DEPTH
0.045
Customs tariff number
9015 1000 000 [DE]
Data Sheet
Data Sheet
Deeplink
Deeplink
Предварительные просмотры
3D
Измерение
2D
Загрузка CAD-моделей