??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
UC500-30GM-IU-V1-HA - Diffuse and Retroreflective Mode Sensors
Bill of material
UC500-30GM-IU-V1-HA
Product Picture
MANUID
UC500-30GM-IU-V1-HA
Short Description
Ultrasonic sensor UC500-30GM-IU-V1-HA
EAN
4050143146123
Manufacturer Type Description
UC500-30GM-IU-V1-HA
max. measuring range -length
500 mm
min. ambient temperature
-25 °C
Material of the active surface
Plastic
Voltage type
DC
Diameter of sensor
35 mm
Housing construction form
cylinder, thread
max. ambient temperature
70.00 °C
Housing material
Polyester
Length of sensor
184 mm
Number of content units per order unit
1
Country of origin
SG
WEIGHT
0.510
LENGTH
0.167
WIDTH
0.121
DEPTH
0.050
Customs tariff number
9015 1000 000 [DE]
Data Sheet
Data Sheet
Deeplink
Deeplink
Previews
3D
Dimension
2D
Download CAD models