??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
UC4000-30GM-IU-V1-HA - Diffuse and Retroreflective Mode Sensors
Bill of material
UC4000-30GM-IU-V1-HA
Product Picture
MANUID
UC4000-30GM-IU-V1-HA
Short Description
Ultrasonic sensor UC4000-30GM-IU-V1-HA
EAN
4050143213450
Manufacturer Type Description
UC4000-30GM-IU-V1-HA
max. measuring range -length
4000 mm
min. ambient temperature
-25 °C
Material of the active surface
Plastic
Voltage type
DC
Diameter of sensor
35 mm
Housing construction form
cylinder, thread
max. ambient temperature
70.00 °C
Housing material
Polyester
Length of sensor
175 mm
Number of content units per order unit
1
Country of origin
SG
WEIGHT
0.560
LENGTH
0.226
WIDTH
0.135
DEPTH
0.098
Customs tariff number
8536 5019 900 [DE]
Data Sheet
Data Sheet
Deeplink
Deeplink
Previews
3D
Dimension
2D
Download CAD models