??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
UC400-F77-IU-IO-0,2M-V1 - Diffuse and Retroreflective Mode Sensors
Bill of material
UC400-F77-IU-IO-0,2M-V1
Product Picture
MANUID
UC400-F77-IU-IO-0,2M-V1
Short Description
Ultrasonic sensor UC400-F77-IU-IO-0,2M-V1
EAN
4050143291571
Manufacturer Type Description
UC400-F77-IU-IO-0,2M-V1
max. measuring range -length
400 mm
Open circuit current
50 mA
Material of the active surface
Plastic
Voltage type
DC
Width of sensor
12 mm
Housing construction form
Block
Housing material
Polycarbonate
Length of sensor
23 mm
Height of sensor
31 mm
Number of content units per order unit
1
Country of origin
SG
WEIGHT
0.030
LENGTH
0.068
WIDTH
0.040
DEPTH
0.020
Customs tariff number
9015 1000 000 [DE]
Data Sheet
Data Sheet
Deeplink
Deeplink
Previews
3D
Dimension
2D
Download CAD models