??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
UC300-30GM-IUR2-K-V15 - Diffuse and Retroreflective Mode Sensors
Bill of material
UC300-30GM-IUR2-K-V15
Product Picture
MANUID
UC300-30GM-IUR2-K-V15
Short Description
Ultrasonic sensor UC300-30GM-IUR2-K-V15
EAN
4050143010585
Manufacturer Type Description
UC300-30GM-IUR2-K-V15
max. measuring range -length
300 mm
min. ambient temperature
-25 °C
Material of the active surface
Plastic
Voltage type
DC
Diameter of sensor
18 mm
Housing construction form
cylinder, thread
max. ambient temperature
70.00 °C
Housing material
Polyester
Length of sensor
25 mm
Number of content units per order unit
1
Country of origin
DE
WEIGHT
0.330
LENGTH
0.129
WIDTH
0.212
DEPTH
0.050
Customs tariff number
9015 1000 000 [DE]
Data Sheet
Data Sheet
Deeplink
Deeplink
Previews
3D
Dimension
2D
Download CAD models