??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
UC2000-L2-U-V15 - Diffuse and Retroreflective Mode Sensors
Bill of material
UC2000-L2-U-V15
Product Picture
MANUID
UC2000-L2-U-V15
Short Description
Ultrasonic sensor UC2000-L2-U-V15
EAN
4050143047352
Manufacturer Type Description
UC2000-L2-U-V15
max. measuring range -length
2000 mm
Open circuit current
50 mA
min. ambient temperature
-25 °C
Material of the active surface
Plastic
Voltage type
DC
Width of sensor
40 mm
Housing construction form
Block
max. ambient temperature
70.00 °C
Housing material
Polyamide
Length of sensor
40 mm
Height of sensor
40 mm
Number of content units per order unit
1
Country of origin
SG
WEIGHT
0.140
LENGTH
0.052
WIDTH
0.108
DEPTH
0.050
Customs tariff number
9015 1000 000 [DE]
Data Sheet
Data Sheet
Deeplink
Deeplink
Previews
3D
Dimension
2D
Download CAD models