??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
UC2000-30GM70-IE2R2-K-V15 - Diffuse and Retroreflective Mode Sensors
Bill of material
UC2000-30GM70-IE2R2-K-V15
Product Picture
MANUID
UC2000-30GM70-IE2R2-K-V15
Short Description
Ultrasonic sensor UC2000-30GM70-IE2R2-K-V15
EAN
4050143036493
Manufacturer Type Description
UC2000-30GM70-IE2R2-K-V15
max. measuring range -length
2000 mm
Open circuit current
50 mA
min. ambient temperature
-25 °C
Material of the active surface
Plastic
Voltage type
DC
Diameter of sensor
30 mm
Housing construction form
cylinder, thread
max. ambient temperature
70.00 °C
Housing material
Length of sensor
111.3 mm
Switch frequency
4.000 Hz
Number of content units per order unit
1
Country of origin
SG
WEIGHT
0.280
LENGTH
0.164
WIDTH
0.090
DEPTH
0.048
Customs tariff number
9015 1000 000 [DE]
Data Sheet
Data Sheet
Deeplink
Deeplink
Previews
3D
Dimension
2D
Download CAD models