??
Catalog navigation
Selección de modelo CAD
Productos disponibles: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
UC2000-30GM70-2E2R2-V15 - Diffuse and Retroreflective Mode Sensors
Bill of material
UC2000-30GM70-2E2R2-V15
Product Picture
MANUID
UC2000-30GM70-2E2R2-V15
Short Description
Ultrasonic sensor UC2000-30GM70-2E2R2-V15
EAN
4050143036257
Manufacturer Type Description
UC2000-30GM70-2E2R2-V15
max. measuring range -length
2000 mm
Open circuit current
50 mA
min. ambient temperature
-25 °C
Material of the active surface
Plastic
Voltage type
DC
Diameter of sensor
30 mm
Housing construction form
cylinder, thread
max. ambient temperature
70.00 °C
Housing material
Length of sensor
99.3 mm
Switch frequency
4.000 Hz
Number of content units per order unit
1
Country of origin
SG
WEIGHT
0.190
LENGTH
0.160
WIDTH
0.045
DEPTH
0.045
Customs tariff number
8536 5019 900 [DE]
Data Sheet
Data Sheet
Deeplink
Deeplink
Previews
3D
Dimensión
2D
Descarga de modelos CAD