??
카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
UC2000-30GM70-2E2R2-K-V15 - Diffuse and Retroreflective Mode Sensors
Bill of material
UC2000-30GM70-2E2R2-K-V15
Product Picture
MANUID
UC2000-30GM70-2E2R2-K-V15
Short Description
Ultrasonic sensor UC2000-30GM70-2E2R2-K-V15
EAN
4050143036332
Manufacturer Type Description
UC2000-30GM70-2E2R2-K-V15
max. measuring range -length
2000 mm
Open circuit current
50 mA
min. ambient temperature
-25 °C
Material of the active surface
Plastic
Voltage type
DC
Diameter of sensor
30 mm
Housing construction form
cylinder, thread
max. ambient temperature
70.00 °C
Housing material
Length of sensor
111.3 mm
Switch frequency
4.000 Hz
Number of content units per order unit
1
Country of origin
SG
WEIGHT
0.300
LENGTH
0.182
WIDTH
0.091
DEPTH
0.046
Customs tariff number
8536 5019 900 [DE]
Data Sheet
Data Sheet
Deeplink
Deeplink
미리보기
3D
치수도
2D
CAD모델 다운로드