??
Catalog navigation
Selección de modelo CAD
Productos disponibles: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
UC2000-30GM-IU-V1-HB - Diffuse and Retroreflective Mode Sensors
Bill of material
UC2000-30GM-IU-V1-HB
Product Picture
MANUID
UC2000-30GM-IU-V1-HB
Short Description
Ultrasonic sensor UC2000-30GM-IU-V1-HB
EAN
4050143180004
Manufacturer Type Description
UC2000-30GM-IU-V1-HB
max. measuring range -length
2000 mm
min. ambient temperature
-25 °C
Material of the active surface
Plastic
Voltage type
DC
Housing construction form
cylinder, thread
max. ambient temperature
70.00 °C
Housing material
Polyester
Length of sensor
172 mm
Number of content units per order unit
1
Country of origin
SG
WEIGHT
0.730
LENGTH
0.200
WIDTH
0.140
DEPTH
0.040
Customs tariff number
9015 1000 000 [DE]
Data Sheet
Data Sheet
Deeplink
Deeplink
Previews
3D
Dimensión
2D
Descarga de modelos CAD