??
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
UC2000-30GM-E6R2-V15-Y234253 - Diffuse and Retroreflective Mode Sensors
Bill of material
UC2000-30GM-E6R2-V15-Y234253
Product Picture
MANUID
UC2000-30GM-E6R2-V15-Y234253
Short Description
Ultrasonic sensor UC2000-30GM-E6R2-V15-Y234253
EAN
4050143183869
Manufacturer Type Description
UC2000-30GM-E6R2-V15-Y234253
max. measuring range -length
2000 mm
Open circuit current
50 mA
min. ambient temperature
-25 °C
Material of the active surface
Plastic
Voltage type
DC
Diameter of sensor
30 mm
Housing construction form
cylinder, thread
max. ambient temperature
70.00 °C
Housing material
Polyester
Length of sensor
94 mm
Switch frequency
2.500 Hz
Number of content units per order unit
1
Country of origin
DE
WEIGHT
0.200
LENGTH
0.049
WIDTH
0.164
DEPTH
0.048
Customs tariff number
8536 5019 900 [DE]
Data Sheet
Data Sheet
Deeplink
Deeplink
Previews
3D
Размер
2D
Сваляне на CAD модели