??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
UC10000-F260-IE8R2 - Diffuse and Retroreflective Mode Sensors
Bill of material
UC10000-F260-IE8R2
Product Picture
MANUID
UC10000-F260-IE8R2
Short Description
Ultrasonic sensor UC10000-F260-IE8R2
EAN
4050143040827
Manufacturer Type Description
UC10000-F260-IE8R2
max. measuring range -length
10000 mm
Open circuit current
75 mA
min. ambient temperature
-25 °C
Material of the active surface
Plastic
Voltage type
DC
Width of sensor
160 mm
Diameter of sensor
160 mm
Housing construction form
Block
max. ambient temperature
70.00 °C
Housing material
Polyester
Length of sensor
112 mm
Height of sensor
160 mm
Number of content units per order unit
1
Country of origin
SG
WEIGHT
2.150
LENGTH
0.179
WIDTH
0.134
DEPTH
0.190
Customs tariff number
8536 5019 900 [DE]
Data Sheet
Data Sheet
Deeplink
Deeplink
Previews
3D
Dimension
2D
Download CAD models