??
Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
UC1000-30GM-E6R2-K-V15 - Diffuse and Retroreflective Mode Sensors
Bill of material
UC1000-30GM-E6R2-K-V15
Product Picture
MANUID
UC1000-30GM-E6R2-K-V15
Short Description
Ultrasonic sensor UC1000-30GM-E6R2-K-V15
EAN
4050143007585
Manufacturer Type Description
UC1000-30GM-E6R2-K-V15
max. measuring range -length
1000 mm
min. ambient temperature
-25 °C
Material of the active surface
Plastic
Voltage type
DC
Diameter of sensor
30 mm
Housing construction form
cylinder, thread
max. ambient temperature
70.00 °C
Housing material
Polyester
Length of sensor
27 mm
Switch frequency
2.500 Hz
Number of content units per order unit
1
Country of origin
DE
WEIGHT
0.330
LENGTH
0.210
WIDTH
0.125
DEPTH
0.045
Customs tariff number
8536 5019 900 [DE]
Data Sheet
Data Sheet
Deeplink
Deeplink
Previews
3D
尺寸
2D
下載CAD模型