??
Catalog navigation
Choix du modèle CAO
Produit(s) sélectionnable(s): 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
UBR400-F77-E0-V31 - Diffuse and Retroreflective Mode Sensors
Bill of material
UBR400-F77-E0-V31
Product Picture
MANUID
UBR400-F77-E0-V31
Short Description
Reflex ultrasonic sensor UBR400-F77-E0-V31
EAN
4050143287598
Manufacturer Type Description
UBR400-F77-E0-V31
max. measuring range -length
400 mm
Open circuit current
20 mA
min. ambient temperature
-25 °C
Material of the active surface
Plastic
Voltage type
DC
Width of sensor
12 mm
Housing construction form
Block
max. ambient temperature
70.00 °C
Housing material
Polycarbonate
Length of sensor
23 mm
Height of sensor
31 mm
Switch frequency
5.000 Hz
Number of content units per order unit
1
Country of origin
SG
WEIGHT
0.020
LENGTH
0.113
WIDTH
0.074
DEPTH
0.019
Customs tariff number
8536 5019 900 [DE]
Data Sheet
Data Sheet
Deeplink
Deeplink
Aperçus 3D
3D
Infos techniques
2D
Modèles CAO générés