??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
UBH60/30-12GM-I-V1-Y266698 - Diffuse and Retroreflective Mode Sensors
Bill of material
UBH60/30-12GM-I-V1-Y266698
Product Picture
MANUID
UBH60/30-12GM-I-V1-Y266698
Short Description
Ultrasonic sensor UBH60/30-12GM-I-V1-Y266698
EAN
4050143190591
Manufacturer Type Description
UBH60/30-12GM-I-V1-Y266698
Open circuit current
30 mA
min. ambient temperature
-25 °C
Material of the active surface
Plastic
Voltage type
DC
Diameter of sensor
12 mm
Housing construction form
cylinder, thread
max. ambient temperature
70.00 °C
Housing material
Length of sensor
70 mm
Number of content units per order unit
1
Country of origin
SG
WEIGHT
0.040
LENGTH
0.030
WIDTH
0.098
DEPTH
0.030
Customs tariff number
9015 1000 000 [DE]
Data Sheet
Data Sheet
Deeplink
Deeplink
Previews
3D
Dimension
2D
Download CAD models