??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
UB800-F12P-EP-V15 - Diffuse and Retroreflective Mode Sensors
Bill of material
UB800-F12P-EP-V15
Product Picture
MANUID
UB800-F12P-EP-V15
Short Description
Ultrasonic sensor UB800-F12P-EP-V15
EAN
4050143023363
Manufacturer Type Description
UB800-F12P-EP-V15
max. measuring range -length
800 mm
Open circuit current
25 mA
min. ambient temperature
-15 °C
Material of the active surface
Plastic
Voltage type
DC
Width of sensor
15 mm
Housing construction form
Block
max. ambient temperature
70.00 °C
Housing material
Zink print cast
Length of sensor
41.5 mm
Height of sensor
49 mm
Switch frequency
4.000 Hz
Number of content units per order unit
1
Country of origin
SG
WEIGHT
0.090
LENGTH
0.074
WIDTH
0.116
DEPTH
0.027
Customs tariff number
8536 5019 900 [DE]
Data Sheet
Data Sheet
Deeplink
Deeplink
Previews
3D
Dimension
2D
Download CAD models