??
Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
UB5000-F42-UK-V95 - Diffuse and Retroreflective Mode Sensors
Bill of material
UB5000-F42-UK-V95
Product Picture
MANUID
UB5000-F42-UK-V95
Short Description
Ultrasonic sensor UB5000-F42-UK-V95
EAN
4050143010196
Manufacturer Type Description
UB5000-F42-UK-V95
max. measuring range -length
5000 mm
Open circuit current
60 mA
min. ambient temperature
-25 °C
Material of the active surface
Plastic
Voltage type
AC/DC
Width of sensor
80 mm
Housing construction form
Block
max. ambient temperature
70.00 °C
Housing material
Polyester
Length of sensor
50 mm
Height of sensor
80 mm
Switch frequency
0.600 Hz
Number of content units per order unit
1
Country of origin
DE
WEIGHT
0.400
LENGTH
0.196
WIDTH
0.098
DEPTH
0.049
Customs tariff number
9015 1000 000 [DE]
Data Sheet
Data Sheet
Deeplink
Deeplink
Previews
3D
尺寸
2D
下載CAD模型