??
Catalog navigation
Выбор CAD модели
Доступные продукты: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
UB500-F42S-E4-V15 - Diffuse and Retroreflective Mode Sensors
Bill of material
UB500-F42S-E4-V15
Product Picture
MANUID
UB500-F42S-E4-V15
Short Description
Ultrasonic sensor UB500-F42S-E4-V15
EAN
4050143014804
Manufacturer Type Description
UB500-F42S-E4-V15
max. measuring range -length
500 mm
Open circuit current
50 mA
min. ambient temperature
-25 °C
Material of the active surface
Plastic
Voltage type
DC
Width of sensor
34 mm
Housing construction form
Block
max. ambient temperature
70.00 °C
Housing material
Plastic
Length of sensor
80 mm
Height of sensor
80 mm
Switch frequency
8.000 Hz
Number of content units per order unit
1
Country of origin
DE
WEIGHT
0.150
LENGTH
0.100
WIDTH
0.121
DEPTH
0.071
Customs tariff number
8536 5019 900 [DE]
Data Sheet
Data Sheet
Deeplink
Deeplink
Предварительные просмотры
3D
Измерение
2D
Загрузка CAD-моделей