??
Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
UB500-30GM65-WS3-BHMS5 - Diffuse and Retroreflective Mode Sensors
Bill of material
UB500-30GM65-WS3-BHMS5
Product Picture
MANUID
UB500-30GM65-WS3-BHMS5
Short Description
Ultrasonic sensor UB500-30GM65-WS3-BHMS5
EAN
4050143213443
Manufacturer Type Description
UB500-30GM65-WS3-BHMS5
max. measuring range -length
500 mm
min. ambient temperature
-25 °C
Material of the active surface
Plastic
Voltage type
AC
Diameter of sensor
30 mm
Housing construction form
cylinder, thread
max. ambient temperature
70.00 °C
Housing material
Polyester
Height of sensor
115 mm
Switch frequency
15.000 Hz
Number of content units per order unit
1
Country of origin
SG
WEIGHT
0.580
LENGTH
0.150
WIDTH
0.151
DEPTH
0.106
Customs tariff number
8536 5080 900 [DE]
Data Sheet
Data Sheet
Deeplink
Deeplink
Previews
3D
Dimenze
2D
Stáhnout CAD model