??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
UB500-30GM-E4-V15 - Diffuse and Retroreflective Mode Sensors
Bill of material
UB500-30GM-E4-V15
Product Picture
MANUID
UB500-30GM-E4-V15
Short Description
Ultrasonic sensor UB500-30GM-E4-V15
EAN
4050143007714
Manufacturer Type Description
UB500-30GM-E4-V15
max. measuring range -length
500 mm
Open circuit current
50 mA
min. ambient temperature
-25 °C
Material of the active surface
Plastic
Voltage type
DC
Diameter of sensor
30 mm
Housing construction form
cylinder, thread
max. ambient temperature
70.00 °C
Housing material
Polyester
Length of sensor
94 mm
Switch frequency
10.000 Hz
Number of content units per order unit
1
Country of origin
SG
WEIGHT
0.210
LENGTH
0.187
WIDTH
0.093
DEPTH
0.047
Customs tariff number
8536 5019 900 [DE]
Data Sheet
Data Sheet
Deeplink
Deeplink
Previews
3D
Dimension
2D
Download CAD models