??
Catalog navigation
Choix du modèle CAO
Produit(s) sélectionnable(s): 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
UB4000-F42-E5-V15 - Diffuse and Retroreflective Mode Sensors
Bill of material
UB4000-F42-E5-V15
Product Picture
MANUID
UB4000-F42-E5-V15
Short Description
Ultrasonic sensor UB4000-F42-E5-V15
EAN
4050143014958
Manufacturer Type Description
UB4000-F42-E5-V15
max. measuring range -length
4000 mm
Open circuit current
60 mA
min. ambient temperature
-25 °C
Material of the active surface
Plastic
Voltage type
DC
Width of sensor
80 mm
Housing construction form
Block
max. ambient temperature
70.00 °C
Housing material
Plastic
Length of sensor
34 mm
Height of sensor
80 mm
Switch frequency
1.200 Hz
Number of content units per order unit
1
Country of origin
SG
WEIGHT
0.170
LENGTH
0.093
WIDTH
0.120
DEPTH
0.067
Customs tariff number
8536 5019 900 [DE]
Data Sheet
Data Sheet
Deeplink
Deeplink
Aperçus 3D
3D
Infos techniques
2D
Modèles CAO générés