??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
UB400-F77-E2-V31 - Diffuse and Retroreflective Mode Sensors
Bill of material
UB400-F77-E2-V31
Product Picture
MANUID
UB400-F77-E2-V31
Short Description
Ultrasonic direct detection sensor UB400-F77-E2-V31
EAN
4050143034192
Manufacturer Type Description
UB400-F77-E2-V31
max. measuring range -length
400 mm
Open circuit current
20 mA
min. ambient temperature
-25 °C
Material of the active surface
Plastic
Voltage type
DC
Width of sensor
12 mm
Housing construction form
Block
max. ambient temperature
70.00 °C
Housing material
Polycarbonate
Length of sensor
23 mm
Height of sensor
31 mm
Switch frequency
5.000 Hz
Number of content units per order unit
1
Country of origin
SG
WEIGHT
0.020
LENGTH
0.091
WIDTH
0.045
DEPTH
0.023
Customs tariff number
8536 5019 900 [DE]
Data Sheet
Data Sheet
Deeplink
Deeplink
Previews
3D
Dimension
2D
Download CAD models