??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
UB400-12GM-E5-V1 - Diffuse and Retroreflective Mode Sensors
Bill of material
UB400-12GM-E5-V1
Product Picture
MANUID
UB400-12GM-E5-V1
Short Description
Ultrasonic sensor UB400-12GM-E5-V1
EAN
4050143000142
Manufacturer Type Description
UB400-12GM-E5-V1
max. measuring range -length
400 mm
Open circuit current
30 mA
min. ambient temperature
-25 °C
Material of the active surface
Plastic
Voltage type
DC
Diameter of sensor
12 mm
Housing construction form
cylinder, thread
max. ambient temperature
70.00 °C
Housing material
Length of sensor
70 mm
Switch frequency
8.000 Hz
Number of content units per order unit
1
Country of origin
SG
WEIGHT
0.050
LENGTH
0.109
WIDTH
0.055
DEPTH
0.027
Customs tariff number
8536 5019 900 [DE]
Data Sheet
Data Sheet
Deeplink
Deeplink
Previews
3D
Boyut
2D
CAD modeli indir