??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
UB300-18GM40-E5-V1-Y220359 - Diffuse and Retroreflective Mode Sensors
Bill of material
UB300-18GM40-E5-V1-Y220359
Product Picture
MANUID
UB300-18GM40-E5-V1-Y220359
Short Description
Ultrasonic sensor UB300-18GM40-E5-V1-Y220359
EAN
4050143183838
Manufacturer Type Description
UB300-18GM40-E5-V1-Y220359
max. measuring range -length
300 mm
Open circuit current
20 mA
min. ambient temperature
10 °C
Material of the active surface
Plastic
Voltage type
DC
Diameter of sensor
18 mm
Housing construction form
cylinder, thread
max. ambient temperature
60.00 °C
Housing material
Length of sensor
40 mm
Switch frequency
26.000 Hz
Number of content units per order unit
1
Country of origin
SG
WEIGHT
0.060
LENGTH
0.031
WIDTH
0.098
DEPTH
0.030
Customs tariff number
8536 5019 900 [DE]
Data Sheet
Data Sheet
Deeplink
Deeplink
Previews
3D
Dimension
2D
Download CAD models