??
Catalog navigation
Seleção de modelos em CAD
Available products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
UB250-F77-E0-V31 - Diffuse and Retroreflective Mode Sensors
Bill of material
UB250-F77-E0-V31
Product Picture
MANUID
UB250-F77-E0-V31
Short Description
Ultrasonic direct detection sensor UB250-F77-E0-V31
EAN
4050143041459
Manufacturer Type Description
UB250-F77-E0-V31
max. measuring range -length
250 mm
Open circuit current
20 mA
min. ambient temperature
-25 °C
Material of the active surface
Plastic
Voltage type
DC
Width of sensor
12 mm
Housing construction form
Block
max. ambient temperature
70.00 °C
Housing material
Polycarbonate
Length of sensor
23 mm
Height of sensor
31 mm
Switch frequency
10.000 Hz
Number of content units per order unit
1
Country of origin
SG
WEIGHT
0.030
LENGTH
0.112
WIDTH
0.074
DEPTH
0.019
Customs tariff number
8536 5019 900 [DE]
Data Sheet
Data Sheet
Deeplink
Deeplink
Previews
3D
Dimensão
2D
Baixar modelos em CAD