??
Catalog navigation
Выбор CAD модели
Доступные продукты: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
UB250-F12-U-V15 - Diffuse and Retroreflective Mode Sensors
Bill of material
UB250-F12-U-V15
Product Picture
MANUID
UB250-F12-U-V15
Short Description
Ultrasonic sensor UB250-F12-U-V15
EAN
4050143284245
Manufacturer Type Description
UB250-F12-U-V15
max. measuring range -length
250 mm
Open circuit current
30 mA
min. ambient temperature
-15 °C
Material of the active surface
Plastic
Voltage type
DC
Width of sensor
15 mm
Housing construction form
Block
max. ambient temperature
70.00 °C
Housing material
Zink print cast
Length of sensor
41.5 mm
Height of sensor
49 mm
Number of content units per order unit
1
Country of origin
SG
WEIGHT
0.090
LENGTH
0.116
WIDTH
0.071
DEPTH
0.029
Customs tariff number
9015 1000 000 [DE]
Data Sheet
Data Sheet
Deeplink
Deeplink
Предварительные просмотры
3D
Измерение
2D
Загрузка CAD-моделей